Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ASCO Numatics
In Motion
Rotary Actuators and Rotary Modules
R Series
Rotary Actuator 4 Position Single Rack - R Series - Rotary Actuator 4 Position Single Rack - Rack and Pinion Style Rotary Actuator Line
ASCO Numatics
...
Rotary Actuator 4 Position Single Rack - R Series - Rotary Actuator 4 Position Single Rack - Rack and Pinion Style Rotary Actuator Line
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FDRK-0011C-AAA0 [First Mid Pos: 0 Second Mid Pos: 0]
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Mount
MS
Bore
BOREW
Full Rotation
DR [°]
First Mid Position
POS1
Second Mid Position
POS2
Rod End Code
REC
Ports
PL
Cushions
CSH
Low Temperature Seals
LTS
Polypak Piston Seal
PPS
Shock Absorbers Counterclockwise
SC
Shock Absorbers Clockwise
SH
Shaft Seal Covers
SS
1
2
3
4
5
FDRE-0011C-AAA0 [First Mid Pos: 0 Second Mid Pos: 0]
F = Front Flange Mount
E = 1"
1
0.000
0.000
1 = Single Male Keyed
C = 1/4" Ports, Position 1
A = No Cushions
No Low Temperature Seals
No Polypak Piston Seal
No Shock Absorbers Counterclockwise
No Shock Absorbers Clockwise
No Shaft Seal Covers
FDRK-0011C-AAA0 [First Mid Pos: 0 Second Mid Pos: 0]
F = Front Flange Mount
K = 1 1/2"
1
0.000
0.000
1 = Single Male Keyed
C = 1/4" Ports, Position 1
A = No Cushions
No Low Temperature Seals
No Polypak Piston Seal
No Shock Absorbers Counterclockwise
No Shock Absorbers Clockwise
No Shaft Seal Covers
FDRL-0011C-AAA0 [First Mid Pos: 0 Second Mid Pos: 0]
F = Front Flange Mount
L = 2"
1
0.000
0.000
1 = Single Male Keyed
C = 1/4" Ports, Position 1
A = No Cushions
No Low Temperature Seals
No Polypak Piston Seal
No Shock Absorbers Counterclockwise
No Shock Absorbers Clockwise
No Shaft Seal Covers
FDRM-0011C-AAA0 [First Mid Pos: 0 Second Mid Pos: 0]
F = Front Flange Mount
M = 2 1/2"
1
0.000
0.000
1 = Single Male Keyed
C = 1/4" Ports, Position 1
A = No Cushions
No Low Temperature Seals
No Polypak Piston Seal
No Shock Absorbers Counterclockwise
No Shock Absorbers Clockwise
No Shaft Seal Covers
FDRP-0011E-AAA0 [First Mid Pos: 0 Second Mid Pos: 0]
F = Front Flange Mount
P = 3 1/4"
1
0.000
0.000
1 = Single Male Keyed
E = 1/2" Ports, Position 1
A = No Cushions
No Low Temperature Seals
No Polypak Piston Seal
Not Available
Not Available
No Shaft Seal Covers
Show compressed display (5 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ASCO Numatics
- Rotary Actuator 4 Position Single Rack
Shorttext
R Series - Rotary Actuator 4 Position Single Rack - Rack and Pinion Style Rotary Actuator Line
Latest change
22.04.2021 06:23:06
Unit
Keywords
Motion
Numatics
Rotary Actuators
Rotary Modules
Series
Classifications
CNS
CNSERPBASE Object Properties